Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A-Spring - Spring loaded Units
Bill of material
A4008-13
ORDERNO
Article-number
A4008-13 kg
SER
Series
1
BALL
Ball-Ø
50.0 mm
FH
Finish housing
steel zinc plated
FB
Finish balls
zinc plated
LC
Load capacity
170 kg
LCDEP
Load capacity depress
410 kg
A
152.4 mm
B
25.7 mm
C
13.0 mm
D
101.6 mm
E
114.0 mm
F
12.7 mm
G
127.0 mm
H
3x9
H1
9.0 mm
L
139.7 mm
S
126.7 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices